facebook
instagram
linkedin
youtube
Français
English
German
Espanol
Euro
GBP
>
Our dealers, your prices
Contact
My account
E-mail address :
Password:
>
Create an account
I forgot my password
My cart
No Items
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
>
My Account
Filter by
Power
Intensité
Lifting height
17
27
32
57
26
25
Application
Construction site
Renovation work
Stationary back-up
Exceptional emergency
Leisure and Caravaning
Itinerant trade
Geographical zone
UK - Irland
Europe
Outside Europe
Fuel
Diesel Fuel
Petrol
Mixing (unlead + oil 2%)
Tension
Single-phase
Three-phase
Type of liquid
Extremely heavily sedimented water pump
Clear water with little sediment pump
High pressure use
Heavily sedimented water pump
Diameter
Accessory type
Maintenance kit
Generator Smart Care
Lifting eye
Trolley kit
Coupling cable
Switches over automatically
Adapter for industrial sockets
Wireless remote control
Manuel changeover switch
Fire-fihting kit
Welding kit
Pipe kit
Quick-release connections
Storage tray
Oil can
Protective cover
Differential protection
Male plug kit
Earthing rod
Accessory for
Generating set
Welding set
Waterpump
Click & Collect+
Yes
Type of document
Data sheet
Commercial document
Product Bulletin
Product type
Generating set
Welding set
Waterpump
Product
-----
All products
WELDARC 300 TE XL C5
PERFORM 6500 C5
PERFORM 6500 C5 RCD
PERFORM 6500 XL C5 RCD
PERFORM 6500 XL C5
K20 C5
ST 2.38 C5
TR 2.35 C5
CLEAR 1.7 C5
ST 3.60 C5
HP 2.26 C5
XT 3.78 C5
TRASH 3 C5
TRASH 4 C5
DIESEL 4000 C5
DIESEL 4000 E XL C5
DIESEL 6000 E XL C5
DIESEL 6000 A XL C5
DIESEL 6500 TE XL C5
DIESEL 6500 TA XL C5
DIESEL 10000 A XL STAND-BY
DIESEL 15000 TA XL STAND-BY
DIESEL 6000 A SILENCE C5
DIESEL 6500 TA SILENCE C5
DIESEL 10 LC A SILENCE C5
DIESEL 15 LC TA SILENCE C5
DIESEL 12 LC A SILENCE C5
DIESEL 16 LC TA SILENCE C5
Budget
Search
Reset
Welcome
»
Advice
E-mail
Selection guide
Read more
Tips for use
Read more
Service tips
Read more
Current Standards
Read more
Services
Read more
Find a distributor
Read more