facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 10 LC A SILENCE C5 RCD
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

Reference -3499231920855

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD
  • Inclusive diferential protection
  • KOHLER water-cooled industrial engine
  • Very Silent
  • Soundproofing and against shocks panels
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

Performance and endurance combined with low noise to meet mobile and stationary applications.

The GENERATOR SMART CARE is a Bluetooth box combined with a smartphone application that can be adapted to all the brand's portable generators and enables maintenance to be tracked.

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

 

Description DIESEL 10 LC A SILENCE C5 RCD
Max power (kW) 8,3
Max power (kVA) 8,3
Fixed power COP (kW) 7,20
Number of Phase Single phase
Nominal voltage (V) 230
Sound power level guaranteed LwA dB(A) 94
Acoustic pressure level @7m in dB(A) 65
Fuel Diesel Fuel
Engine brand REHLKO
Engine type KDW702-H_C5
Start Electrical
Tank (L) 27,0
75% Autonomy (h) 10,4
Plug type 50 Hz 2 230V 10/16A sockets - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + emergency stop button + hour meter + indicator + APM202 + differential protection
Length (cm) 121,1
Width (cm) 79,0
Height (cm) 105,6
Weight (kg) 316,0
Back to top