facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 10 LC A SILENCE C5 RCD
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

Reference -3499231920855

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD
  • Inclusive diferential protection
  • KOHLER water-cooled industrial engine
  • Very Silent
  • Soundproofing and against shocks panels
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
8 458.82€ Excluding VAT
recommended retail price: 10 150.58€ VAT INCLUDED
Quantity : 
+
-
Product available
Add to cart
Ask an estimate
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

Performance and endurance combined with low noise to meet mobile and stationary applications.

GENERATOR SMART CARE is a Bluetooth box which can be used on all the brand's portable generators.
TECHNOLOGY EQUIPPED WITH AN INNOVATIVE APPLICATION Generator Smart Care is a digital solution which provides access to:
- The list of generators
- The maintenance due dates
- A maintenance aid
- The map of reseller partners

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 10 LC A SILENCE C5 RCD

 

DescriptionDIESEL 10 LC A SILENCE C5 RCD
Max power (kW)8,3
Max power (kVA)8,3
Fixed power COP (kW)7,20
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)95
Acoustic pressure level @7m in dB(A)66
FuelDiesel Fuel
Engine brandKOHLER
Engine typeKDW702-H_C5
StartElectrical
Tank (L)27,0
75% Autonomy (h)10,4
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + emergency stop button + hour meter + indicator + APM202 + differential protection
Length (cm)121,1
Width (cm)79,0
Height (cm)105,6
Weight (kg)316,0
Back to top