facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 15000 TA XL - STAND BY
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 15000 TA XL - STAND BY

Reference -3499231004616

GENERATING SET DIESEL 15000 TA XL - STAND BY
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Electric starter with batteries without maintenance
  • Connection interface equipped with an hour meter
  • Large Autonomy

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Geographical zone

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 15000 TA XL - STAND BY

Both long run times and very long life for professional applications.

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

OIL SAFETY Thanks to this functionality, the engine will not start or will stop during its functioning if the oil level for gasolines or the oil pression for diesels is to low : your generating set is perfectly protected !

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 15000 TA XL - STAND BY

 

DescriptionDIESEL 15000 TA XL - STAND BY
Max power (kW)10,0
Max power (kVA)12,5
Fixed power COP (kW)8,00
Number of PhaseThree phase
Nominal voltage (V)400
Sound power level guaranteed LwA dB(A)109
Acoustic pressure level @7m in dB(A)80
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD425-2
StartElectrical
Tank (L)35,0
75% Autonomy (h)16,7
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 400V 16A socket - circuit breaker + hour meter + indicator + APM202
Length (cm)89,5
Width (cm)57,0
Height (cm)77,0
Weight (kg)182,0
Back to top