facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 4000 E XL EXPORT
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 4000 E XL EXPORT

Reference -3499231004456

GENERATING SET DIESEL 4000 E XL EXPORT
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Large Autonomy
  • Comfort of prehension thanks to the ergonomic handles
  • Electric starter with batteries without maintenance

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Power

Geographical zone

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 4000 E XL EXPORT

Both long run times and very long life for professional applications.

OIL SAFETY Thanks to this functionality, the engine will not start or will stop during its functioning if the oil level for gasolines or the oil pression for diesels is to low : your generating set is perfectly protected !

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 4000 E XL EXPORT

 

DescriptionDIESEL 4000 E XL EXPORT
Max power (kW)3,4
Max power (kVA)3,4
Fixed power COP (kW)2,72
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)108
Acoustic pressure level @7m in dB(A)78
FuelDiesel Fuel
Engine brandKOHLER
Engine typeKD350E
StartElectrical
Tank (L)16,0
75% Autonomy (h)17,8
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)87,0
Back to top