facebook

instagram

linkedin

youtube

My account
>
My cart
No Items

>
logo-Rehlko
» » » GENERATING SET DIESEL 6000 A SILENCE C5 RCD
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6000 A SILENCE C5 RCD

Reference -3499231920916

GENERATING SET DIESEL 6000 A SILENCE C5 RCD
  • Inclusive diferential protection
  • KOHLER air-cooled industrial engine
  • Very Silent
  • Connection interface equipped with an hour meter
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5 RCD

Performance and endurance combined with low noise to meet mobile and stationary applications.

The GENERATOR SMART CARE is a Bluetooth box combined with a smartphone application that can be adapted to all the brand's portable generators and enables maintenance to be tracked.

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

This genset is quiet and compact and features easy-to-reach components for simplified maintenance.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5 RCD

 

Description DIESEL 6000 A SILENCE C5 RCD
Max power (kW) 4,9
Max power (kVA) 4,9
Fixed power COP (kW) 4,16
Number of Phase Single phase
Nominal voltage (V) 230
Sound power level guaranteed LwA dB(A) 92
Acoustic pressure level @7m in dB(A) 63
Fuel Diesel Fuel
Engine brand REHLKO
Engine type KD15-440E_C5
Start Electrical
Tank (L) 27,0
75% Autonomy (h) 22,5
Plug type 50 Hz 1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + hour meter + indicator + APM202 + differential protection
Length (cm) 99,0
Width (cm) 61,5
Height (cm) 96,0
Weight (kg) 201,0
Back to top