facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 6000 A SILENCE C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6000 A SILENCE C5

Reference -3499231004197

GENERATING SET DIESEL 6000 A SILENCE C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Very Silent
  • Connection interface equipped with an hour meter
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5

Performance and endurance combined with low noise to meet mobile and stationary applications.

The GENERATOR SMART CARE is a Bluetooth box combined with a smartphone application that can be adapted to all the brand's portable generators and enables maintenance to be tracked.

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

This genset is quiet and compact and features easy-to-reach components for simplified maintenance.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5

 

DescriptionDIESEL 6000 A SILENCE C5
Max power (kW)4,9
Max power (kVA)4,9
Fixed power COP (kW)4,16
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)92
Acoustic pressure level @7m in dB(A)63
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD15-440E_C5
StartElectrical
Tank (L)27,0
75% Autonomy (h)22,5
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + hour meter + indicator + APM202
Length (cm)99,0
Width (cm)61,5
Height (cm)96,0
Weight (kg)201,0
Back to top