facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 6000 A SILENCE C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6000 A SILENCE C5

Reference -3499231004197

GENERATING SET DIESEL 6000 A SILENCE C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Very Silent
  • Connection interface equipped with an hour meter
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
5 600.00€ Excluding VAT
recommended retail price: 6 720.00€ VAT INCLUDED
Including eco-participation:2.33€
Quantity : 
+
-
Product available
Add to cart
Ask an estimate
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5

Performance and endurance combined with low noise to meet mobile and stationary applications.

GENERATOR SMART CARE is a Bluetooth box which can be used on all the brand's portable generators.
TECHNOLOGY EQUIPPED WITH AN INNOVATIVE APPLICATION Generator Smart Care is a digital solution which provides access to:
- The list of generators
- The maintenance due dates
- A maintenance aid
- The map of reseller partners

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

This genset is quiet and compact and features easy-to-reach components for simplified maintenance.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE C5

 

DescriptionDIESEL 6000 A SILENCE C5
Max power (kW)4,9
Max power (kVA)4,9
Fixed power COP (kW)4,16
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)92
Acoustic pressure level @7m in dB(A)63
FuelDiesel Fuel
Engine brandKOHLER
Engine typeKD15-440E_C5
StartElectrical
Tank (L)27,0
75% Autonomy (h)22,5
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + hour meter + indicator + APM202
Length (cm)99,0
Width (cm)61,5
Height (cm)96,0
Weight (kg)201,0
Back to top