facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 6000 A SILENCE UK C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6000 A SILENCE UK C5

Reference -3499231004210

GENERATING SET DIESEL 6000 A SILENCE UK C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Very Silent
  • Connection interface equipped with an hour meter
  • Hydrocarbons bulk tank

Download the datasheet
Download the user manual
Quantity : 
+
-
Available in 24/48 hours

Power

Geographical zone

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE UK C5

Performance and endurance combined with low noise to meet mobile and stationary applications.

This genset is quiet and compact and features easy-to-reach components for simplified maintenance.

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 A SILENCE UK C5

 

Description DIESEL 6000 A SILENCE UK C5
Max power (kW) 4,9
Max power (kVA) 4,9
Fixed power COP (kW) 4,16
Number of Phase Single phase
Nominal voltage (V) 230
Sound power level guaranteed LwA dB(A) 92
Acoustic pressure level @7m in dB(A) 63
Fuel Diesel Fuel
Engine brand REHLKO
Engine type KD15-440E_C5
Start Electrical
Tank (L) 27,0
75% Autonomy (h) 22,5
Length (cm) 99,0
Width (cm) 61,5
Height (cm) 96,0
Weight (kg) 201,0
Back to top