facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 6000 E XL C5 RCD
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6000 E XL C5 RCD

Reference -3499231920930

GENERATING SET DIESEL 6000 E XL C5 RCD
  • Inclusive diferential protection
  • KOHLER air-cooled industrial engine
  • Large Autonomy
  • Comfort of prehension thanks to the ergonomic handles
  • Electric starter with batteries without maintenance

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Geographical zone

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 E XL C5 RCD

Both long run times and very long life for professional applications.

The GENERATOR SMART CARE is a Bluetooth box combined with a smartphone application that can be adapted to all the brand's portable generators and enables maintenance to be tracked.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

OIL SAFETY Thanks to this functionality, the engine will not start or will stop during its functioning if the oil level for gasolines or the oil pression for diesels is to low : your generating set is perfectly protected !

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6000 E XL C5 RCD

 

DescriptionDIESEL 6000 E XL C5 RCD
Max power (kW)4,9
Max power (kVA)4,9
Fixed power COP (kW)4,16
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)108
Acoustic pressure level @7m in dB(A)79
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD15-440E_C5
StartElectrical
Tank (L)16,0
75% Autonomy (h)13,3
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 230V 32A socket- circuit breaker + Residual Current Device and hourmeter
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)106,0
Back to top