facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET DIESEL 6500 TA XL C5 RCD
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET DIESEL 6500 TA XL C5 RCD

Reference -3499231920978

GENERATING SET DIESEL 6500 TA XL C5 RCD
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Large Autonomy
  • Connection interface equipped with an hour meter and the APM202 control unit
  • Electric starter with batteries without maintenance

Download the datasheet
Download the user manual
4 186.33€ Excluding VAT
recommended retail price: 5 023.60€ VAT INCLUDED
Including eco-participation:2.33€
Quantity : 
+
-
Product available
Add to cart
Ask an estimate

Power

Geographical zone

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6500 TA XL C5 RCD

Both long run times and very long life for professional applications.

GENERATOR SMART CARE is a Bluetooth box which can be used on all the brand's portable generators.
TECHNOLOGY EQUIPPED WITH AN INNOVATIVE APPLICATION Generator Smart Care is a digital solution which provides access to:
- The list of generators
- The maintenance due dates
- A maintenance aid
- The map of reseller partners

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

OIL SAFETY Thanks to this functionality, the engine will not start or will stop during its functioning if the oil level for gasolines or the oil pression for diesels is to low : your generating set is perfectly protected !

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET DIESEL 6500 TA XL C5 RCD

 

DescriptionDIESEL 6500 TA XL C5 RCD
Max power (kW)5,2
Max power (kVA)6,5
Fixed power COP (kW)4,16
Number of PhaseThree phase
Nominal voltage (V)400
Sound power level guaranteed LwA dB(A)108
Acoustic pressure level @7m in dB(A)79
FuelDiesel Fuel
Engine brandKOHLER
Engine typeKD15-440E_C5
StartElectrical
Tank (L)16,0
75% Autonomy (h)13,3
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 400V 16A socket - circuit breaker + indicator + APM202 + differential protection
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)111,0
Back to top