facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » Generating set : exceptional emergency
Generating set : exceptional emergency

Generating set : exceptional emergency

Find a generating set to power your home from within the range. Install a home generating set in case of a power failure. This set will enable you to heat yourself, open your shutters, and keep your freezer and fridge contents cold. An emergency generating set for your home ensures that you can continue to live well in the event of power cuts. But also, to be able to benefit from an occasional portable power point to accompany you in your daily life.
However, it is important to choose your home generating set correctly to meet your needs. The KOHLER product range offers a wide choice of silent, powerful and durable generating sets.
Installing an emergency generating set can be done with an electrician through the installation of a manual or automatic source inverter. This will ensure that your home is securely supplied with electricity.

Filter by

Number of products : 80
GENERATING SET DIESEL 10 LC A SILENCE AVR C5
Power :
8.3 kW
Fuel :
Diesel Fuel
GENERATING SET PERFORM 3000 C5
Power :
2.8 kW
Fuel :
Petrol
GENERATING SET PERFORM 3000 XL C5
Power :
2.8 kW
Fuel :
Petrol
GENERATING SET PERFORM 4500 C5
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 4500 XL C5
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 4500 XL AVR C5
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 5500 T C5
Power :
4.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 5500 T XL C5
Power :
4.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 7500 T C5
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 7500 T XL C5
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET DIESEL 10 LC A SILENCE C5
Power :
8.3 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 15 LC TA SILENCE AVR C5
Power :
8.8 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 15 LC TA SILENCE C5
Power :
8.8 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 6000 A SILENCE C5
Power :
4.9 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 6000 A SILENCE AVR C5
Power :
4.9 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 6500 TA SILENCE C5
Power :
5.2 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 6500 TA SILENCE AVR C5
Power :
5.2 kW
Fuel :
Diesel Fuel
GENERATING SET TECHNIC 10000 A AVR C5
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 10000 A C5
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA AVR C5
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA C5
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 6500 A AVR C5
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 6500 E AVR C5
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 6500 E C5
Power :
6.3 kW
Fuel :
Petrol