facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET HX 3000 C5 RCD

Reference -3499231920428

GENERATING SET HX 3000 C5 RCD
  • Inclusive diferential protection
  • Generating set guaranteed 3 years
  • HONDA Professional Engine
  • Solid and high-performance equipment

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Fuel

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HX 3000 C5 RCD

Equipment that is robust, long-lasting and simple to use for repetitive operations in difficult conditions.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HX 3000 C5 RCD

 

DescriptionHX 3000 C5 RCD
Max power (kW)2,7
Max power (kVA)2,7
Fixed power COP (kW)2,40
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)95
Acoustic pressure level @7m in dB(A)67
FuelPetrol
Engine brandHONDA
Engine typeGX200_C5
StartStarter
Tank (L)3,1
75% Autonomy (h)2,4
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker + Residual Current Device and hourmeter
Length (cm)59,0
Width (cm)46,0
Height (cm)43,0
Weight (kg)43,0
Back to top