facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET HX 3000 C5

Reference -3499231003916

GENERATING SET HX 3000 C5
  • Solid and high-performance equipment
  • Generating set guaranteed 3 years
  • HONDA Professional Engine

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Geographical zone

Fuel

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HX 3000 C5

Equipment that is robust, long-lasting and simple to use for repetitive operations in difficult conditions.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HX 3000 C5

 

DescriptionHX 3000 C5
Max power (kW)2,7
Max power (kVA)2,7
Fixed power COP (kW)2,40
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)95
Acoustic pressure level @7m in dB(A)67
FuelPetrol
Engine brandHONDA
Engine typeGX200_C5
StartStarter
Tank (L)3,1
75% Autonomy (h)2,4
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker
Length (cm)59,0
Width (cm)46,0
Height (cm)43,0
Weight (kg)43,0
Back to top