facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko

Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET HXC 7500 T C5

Reference -3499231004104

GENERATING SET HXC 7500 T C5
  • Generating set guaranteed 3 years
  • HONDA Professional Engine
  • Solid and high-performance equipment

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Geographical zone

Fuel

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HXC 7500 T C5

Equipment that is robust, long-lasting and simple to use for repetitive operations in difficult conditions.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET HXC 7500 T C5

 

DescriptionHXC 7500 T C5
Max power (kW)5,7
Max power (kVA)7,1
Fixed power COP (kW)4,80
Number of PhaseThree phase
Nominal voltage (V)400
Sound power level guaranteed LwA dB(A)100
Acoustic pressure level @7m in dB(A)72
FuelPetrol
Engine brandHONDA
Engine typeGX390_C5
StartStarter
Tank (L)6,1
75% Autonomy (h)2,4
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 400V 16A socket - circuit breaker
Length (cm)71,5
Width (cm)57,0
Height (cm)59,0
Weight (kg)78,5
Back to top