facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET INVERTER PRO 2000 UK C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET INVERTER PRO 2000 UK C5

Reference -3499231003046

GENERATING SET INVERTER PRO 2000 UK C5
  • Ergonomic, light and compact equipment
  • Very Silent
  • 12 V output
  • Quality current
  • Low consumption

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET INVERTER PRO 2000 UK C5

Top of the range equipment that is efficient and with low noise emissions, for a wide range of standard requirements.

INVERTER TECHNOLOGY This new, very high performance technology guarantees the stability of the voltage and frequency of your genset to within ± 1% of the nominal value. Such high precision makes it possible to produce high-quality current and supply the most demanding equipment.

12V OUTPUT Supplies equipment operating off 12V and in particular for recharging batteries. Connection cables are included.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET INVERTER PRO 2000 UK C5

 

DescriptionINVERTER PRO 2000 UK C5
Max power (kW)1,8
Max power (kVA)1,8
Fixed power COP (kW)1,60
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)89
Acoustic pressure level @7m in dB(A)60
FuelPetrol
Engine brandYAMAHA
Engine typeMZ80_C5
StartStarter
Tank (L)4,2
75% Autonomy (h)4,7
Length (cm)49,0
Width (cm)28,0
Height (cm)44,5
Weight (kg)22,0
Back to top