facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET INVERTER PRO 3000 E C5

Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET INVERTER PRO 3000 E C5

Reference -3499231003091

GENERATING SET INVERTER PRO 3000 E C5
  • Ergonomic, light and compact equipment
  • Very Silent
  • 12 V output
  • Quality current
  • Low consumption

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET INVERTER PRO 3000 E C5

Top of the range equipment that is efficient and with low noise emissions, for a wide range of standard requirements.

INVERTER TECHNOLOGY This new, very high performance technology guarantees the stability of the voltage and frequency of your genset to within ± 1% of the nominal value. Such high precision makes it possible to produce high-quality current and supply the most demanding equipment.

12V OUTPUT Supplies equipment operating off 12V and in particular for recharging batteries. Connection cables are included.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET INVERTER PRO 3000 E C5

 

DescriptionINVERTER PRO 3000 E C5
Max power (kW)3,0
Max power (kVA)3,0
Fixed power COP (kW)2,80
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)88
Acoustic pressure level @7m in dB(A)59
FuelPetrol
Engine brandYAMAHA
Engine typeMZ175_C5
StartElectrical Starter
Tank (L)13,0
75% Autonomy (h)10,0
Length (cm)68,0
Width (cm)44,5
Height (cm)55,5
Weight (kg)78,0
Back to top