facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET K20C5-ALIZE

Reference -3499231009031

GENERATING SET K20C5-ALIZE
  • KOHLER water-cooled industrial engine
  • Entire group guaranteed 2 years
  • complete control panel
  • Low noise level
  • Large Autonomy

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET K20C5-ALIZE

Leading edge technology, designed for regular, intensive use, that is powerful and quiet.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET K20C5-ALIZE

 

Description K20C5-ALIZE
Power ESP (kWe) 15,20
Power ESP (kVA) 19,00
Power PRP (kWe)  
Number of Phase Three phase
Nominal voltage (V) 400
Sound power level guaranteed LwA dB(A) 87
Acoustic pressure level @7m in dB(A) 58
Fuel Diesel Fuel
Engine brand Rehlko
Engine type KDI1903M-EU5
Tank (L) 50,0
75% Autonomy (h) 15,2
Plug type 50 Hz 1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 400V 32A socket - circuit breaker + Residual Current Device 30 mA + APM303
Length (cm) 180,0
Width (cm) 75,0
Height (cm) 128,0
Weight (kg) 643,0
Back to top