facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET PERFORM 3000 C5 RCD

Reference -3499231920466

GENERATING SET PERFORM 3000 C5 RCD
  • Inclusive diferential protection
  • Starting up facilitated thanks to the summer/winter positions
  • KOHLER air-cooled industrial engine
  • Good value for money
  • Generating set guaranteed 3 years

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 3000 C5 RCD

An efficient, cost effective and easy to handle equipment, suitable for frequent use.

QUAD CLEAN AIR FILTER The Cyclonic Quad Clean air filters provide 4 levels of filtration which effectively filter out large particles and capture the finest particles. They ensure a continuous supply of clean air to the engine, fuel economies, increase the engine performance and extend its lifetime

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 3000 C5 RCD

 

DescriptionPERFORM 3000 C5 RCD
Max power (kW)2,8
Max power (kVA)2,8
Fixed power COP (kW)2,40
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)96
Acoustic pressure level @7m in dB(A)67
FuelPetrol
Engine brandREHLKO
Engine typeCH270_C5
StartStarter
Tank (L)4,1
75% Autonomy (h)3,2
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker + Residual Current Device and hourmeter
Length (cm)65,0
Width (cm)51,0
Height (cm)46,0
Weight (kg)47,0
Back to top