facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET PERFORM 4500 XL C5 RCD

Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET PERFORM 4500 XL C5 RCD

Reference -3499231920541

GENERATING SET PERFORM 4500 XL C5 RCD
  • Inclusive diferential protection
  • Starting up facilitated thanks to the summer/winter positions
  • KOHLER air-cooled industrial engine
  • Good value for money
  • Generating set guaranteed 3 years

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Fuel

Click & Collect+

Promo RCD

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 4500 XL C5 RCD

An efficient, cost effective and easy to handle equipment, suitable for frequent use.

QUAD CLEAN AIR FILTER The Cyclonic Quad Clean air filters provide 4 levels of filtration which effectively filter out large particles and capture the finest particles. They ensure a continuous supply of clean air to the engine, fuel economies, increase the engine performance and extend its lifetime

AVR By regulating the voltage electronically by ±2%, depending on the model, the AVR eliminates all risk of damage to boilers or certain kinds of electronic equipment.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 4500 XL C5 RCD

 

Description PERFORM 4500 XL C5 RCD
Max power (kW) 4,0
Max power (kVA) 4,0
Fixed power COP (kW) 3,20
Number of Phase Single phase
Nominal voltage (V) 230
Sound power level guaranteed LwA dB(A) 96
Acoustic pressure level @7m in dB(A) 68
Fuel Petrol
Engine brand KOHLER
Engine type CH395_C5
Start Starter
Tank (L) 18,0
75% Autonomy (h) 10,6
Plug type 50 Hz 2 230V 10/16A sockets - circuit breaker + Residual Current Device and hourmeter
Length (cm) 81,0
Width (cm) 55,5
Height (cm) 59,0
Weight (kg) 68,5
Back to top