facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET PERFORM 6500 XL C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET PERFORM 6500 XL C5

Reference -3499231921180

GENERATING SET PERFORM 6500 XL C5
  • Compact frame with protection panels against shocks
  • Starting up facilitated thanks to the summer/winter positions
  • KOHLER air-cooled industrial engine
  • Good value for money
  • Generating set guaranteed 3 years

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Power

Geographical zone

Fuel

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 6500 XL C5

An efficient, cost effective and easy to handle equipment, suitable for frequent use.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

OVERSIZED ALTERNATOR The oversized alternator is ideal for supplying electronic equipment and secures the engines sypplying . It has very low harmonic current and limits the voltage and frequency variation of the power supplied as well as handling high surge loads.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PERFORM 6500 XL C5

 

Description PERFORM 6500 XL C5
Max power (kW) 6,3
Max power (kVA) 6,3
Fixed power COP (kW) 4,80
Number of Phase Single phase
Nominal voltage (V) 230
Sound power level guaranteed LwA dB(A) 97
Acoustic pressure level @7m in dB(A) 69
Fuel Petrol
Engine brand KOHLER
Engine type CH440_C5
Start Starter
Tank (L) 18,0
75% Autonomy (h) 6,9
Plug type 50 Hz 1 230V 10/16A socket - circuit breaker + 1 230V 32A socket- circuit breaker
Length (cm) 81,0
Width (cm) 55,5
Height (cm) 59,0
Weight (kg) 93,5
Back to top