facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET PRESTIGE 3000 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET PRESTIGE 3000 C5

Reference -3499231003749

GENERATING SET PRESTIGE 3000 C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Large Autonomy
  • Soundproofing and against shocks panels
  • Solid and high-performance equipment

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Geographical zone

Fuel

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PRESTIGE 3000 C5

Top of the range equipment that is efficient and with low noise emissions, for a wide range of standard requirements.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET PRESTIGE 3000 C5

 

DescriptionPRESTIGE 3000 C5
Max power (kW)2,8
Max power (kVA)2,8
Fixed power COP (kW)2,40
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)94
Acoustic pressure level @7m in dB(A)65
FuelPetrol
Engine brandREHLKO
Engine typeCH270_C5
StartStarter
Tank (L)12,0
75% Autonomy (h)9,2
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker
Length (cm)57,0
Width (cm)45,0
Height (cm)46,0
Weight (kg)52,0
Back to top