facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET TECHNIC 10000 A C5

Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET TECHNIC 10000 A C5

Reference -3499231003213

GENERATING SET TECHNIC 10000 A C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Electric starter with batteries without maintenance
  • Large Autonomy
  • Connection interface equipped with an hour meter and the APM202 control unit

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 10000 A C5

A long run time equipment that can withstand extreme conditions, for daily professional use.

The GENERATOR SMART CARE is a Bluetooth box combined with a smartphone application that can be adapted to all the brand's portable generators and enables maintenance to be tracked.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

The APM202 control panel displays overspeed, starting failure, oil pressure, battery and temperature

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 10000 A C5

 

DescriptionTECHNIC 10000 A C5
Max power (kW)10,3
Max power (kVA)10,3
Fixed power COP (kW)8,40
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)97
Acoustic pressure level @7m in dB(A)69
FuelPetrol
Engine brandREHLKO
Engine typeCH680_C5
StartElectrical
Tank (L)35,0
75% Autonomy (h)7,0
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 230V 16A socket - circuit breaker + 1 230V 32A socket - circuit breaker + hour meter + indicator + APM202
Length (cm)89,5
Width (cm)57,0
Height (cm)77,0
Weight (kg)180,0
Back to top