facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET TECHNIC 6500 E AVR UK C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET TECHNIC 6500 E AVR UK C5

Reference -3499231003862

GENERATING SET TECHNIC 6500 E AVR UK C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Connection interface equipped with an hour meter
  • Electric starter with batteries without maintenance
  • AVR : Automatic tension regulation

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Geographical zone

Fuel

DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 6500 E AVR UK C5

A long run time equipment that can withstand extreme conditions, for daily professional use.

QUAD CLEAN AIR FILTER The Cyclonic Quad Clean air filters provide 4 levels of filtration which effectively filter out large particles and capture the finest particles. They ensure a continuous supply of clean air to the engine, fuel economies, increase the engine performance and extend its lifetime

AVR By regulating the voltage electronically by ±2%, depending on the model, the AVR eliminates all risk of damage to boilers or certain kinds of electronic equipment.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 6500 E AVR UK C5

 

DescriptionTECHNIC 6500 E AVR UK C5
Max power (kW)6,3
Max power (kVA)6,3
Fixed power COP (kW)5,20
Number of PhaseSingle phase
Nominal voltage (V)230
Sound power level guaranteed LwA dB(A)99
Acoustic pressure level @7m in dB(A)69
FuelPetrol
Engine brandREHLKO
Engine typeCH440E_C5
StartElectrical Starter
Tank (L)18,0
75% Autonomy (h)6,9
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)104,0
Back to top