facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » » GENERATING SET TECHNIC 7500 T AVR IP54 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

GENERATING SET TECHNIC 7500 T AVR IP54 C5

Reference -3499231003824

GENERATING SET TECHNIC 7500 T AVR IP54 C5
  • Generating set guaranteed 3 years
  • KOHLER air-cooled industrial engine
  • Connection interface equipped with an hour meter
  • Large Autonomy

Download the datasheet
Download the user manual
Quantity : 
+
-
This product will be available by the 27/12/2026.
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 7500 T AVR IP54 C5

A long run time equipment that can withstand extreme conditions, for daily professional use.

OIL WARNING LIGHT thanks to this functionality, the control panel will indicate with a light indicator the lack of engine oil.

AVR By regulating the voltage electronically by ±2%, depending on the model, the AVR eliminates all risk of damage to boilers or certain kinds of electronic equipment.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

GENERATING SET TECHNIC 7500 T AVR IP54 C5

 

DescriptionTECHNIC 7500 T AVR IP54 C5
Max power (kW)6,5
Max power (kVA)8,1
Fixed power COP (kW)5,20
Number of PhaseThree phase
Nominal voltage (V)400
Sound power level guaranteed LwA dB(A)99
Acoustic pressure level @7m in dB(A)69
FuelPetrol
Engine brandREHLKO
Engine typeCH440_C5
StartStarter
Tank (L)18,0
75% Autonomy (h)6,9
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 400V 16A socket - circuit breaker + hour meter
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)99,0
Back to top