facebook
instagram
linkedin
youtube
Français
English
German
Espanol
Euro
GBP
>
Our dealers, your prices
Contact
My account
E-mail address :
Password:
>
Create an account
I forgot my password
My cart
No Items
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
>
My Account
Filter by
Power
Intensité
Lifting height
17
57
25
Application
Construction site
Renovation work
Stationary back-up
Exceptional emergency
Leisure and Caravaning
Itinerant trade
Geographical zone
UK - Irland
Europe
Outside Europe
Fuel
Diesel Fuel
Petrol
Tension
Single-phase
Three-phase
Type of liquid
Extremely heavily sedimented water pump
High pressure use
Diameter
Click & Collect+
Yes
Product
Search
Reset
Products corresponding to all the selected criteria:
GENERATING SET TECHNIC 7500 TE AVR C5
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 7500 TE AVR C5 RCD
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 7500 TE C5
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 7500 TE C5 RCD
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 10000 A AVR C5
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 10000 A AVR C5 RCD
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 10000 A C5
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 10000 A C5 RCD
Power :
10.3 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA AVR C5
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA AVR C5 RCD
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA C5
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET TECHNIC 15000TA C5 RCD
Power :
11.5 kW
Fuel :
Petrol
GENERATING SET HX 3000 C5
Power :
2.7 kW
Fuel :
Petrol
GENERATING SET HXC 3000 C5
Power :
2.7 kW
Fuel :
Petrol
GENERATING SET HX 4000 C5
Power :
3.7 kW
Fuel :
Petrol
GENERATING SET HXC 4000 C5
Power :
3.7 kW
Fuel :
Petrol
GENERATING SET HX 6000 C5
Power :
5.6 kW
Fuel :
Petrol
GENERATING SET HXC 6000 C5
Power :
5.6 kW
Fuel :
Petrol
GENERATING SET HX 7500 T C5
Power :
5.7 kW
Fuel :
Petrol
GENERATING SET HXC 7500 T C5
Power :
5.7 kW
Fuel :
Petrol
GENERATING SET DIESEL 4000 C5
Power :
3.4 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 4000 C5 RCD
Power :
3.4 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 4000 E XL C5
Power :
3.4 kW
Fuel :
Diesel Fuel
GENERATING SET DIESEL 6000 E XL C5
Power :
4.9 kW
Fuel :
Diesel Fuel
<<
<
Page 2 of 4
>
>>