facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATER PUMP HP 2.26 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATER PUMP HP 2.26 C5

Reference -3499231002940

WATER PUMP HP 2.26 C5
  • HONDA Professional Engine
  • Automatic priming
  • Solid and high-performance equipment
  • Offeres accessories
  • High-pressure equipment

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Lifting height

Geographical zone

Fuel

Type of liquid

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP HP 2.26 C5

High performance under extreme conditions.

With nearly 6 bar of pressure, the HP 2.26 H can be used for high-pressure cleaning of machinery, such as agricultural vehicles. When combined with the nozzle kit, it can be used to suppress fires.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP HP 2.26 C5

 

DescriptionHP 2.26 C5
Type liquidHigh pressure use
Outlflow maximum (m3/h)26,4
Lifting height (m)57
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)108
Acoustic pressure level @7m in dB(A)77
FuelPetrol
Engine brandHONDA
Engine typeGX160_C5
Length (cm)41,5
Width (cm)54,5
Height (cm)45,5
Weight (kg)35,0
Back to top