facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATER PUMP ST 3.60 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATER PUMP ST 3.60 C5

Reference -3499231002964

WATER PUMP ST 3.60 C5
  • HONDA Professional Engine
  • Automatic priming
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Lifting height

Geographical zone

Fuel

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP ST 3.60 C5

Designed for water with low solid content.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP ST 3.60 C5

 

DescriptionST 3.60 C5
Type liquidClear water with little sediment pump
Outlflow maximum (m3/h)54,0
Lifting height (m)26
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)105
Acoustic pressure level @7m in dB(A)75
FuelPetrol
Engine brandHONDA
Engine typeGX160_C5
Length (cm)50,5
Width (cm)41,4
Height (cm)44,8
Weight (kg)32,0
Back to top