facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATER PUMP TR 3.60 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATER PUMP TR 3.60 C5

Reference -3499231002988

WATER PUMP TR 3.60 C5
  • HONDA Professional Engine
  • Resistant pump-barrel
  • Automatic priming
  • Easy acces to the turbine
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Lifting height

Geographical zone

Fuel

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP TR 3.60 C5

Designed for water with low solid content.

The AQUALINETM INTENS TR 2.36 H and TR 3.60 H models have a very high quality pump body and are designed for treating dirty water intensively and reliably. The front cover can be removed for quick cleaning, which is a considerable help for professionals.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP TR 3.60 C5

 

DescriptionTR 3.60 C5
Type liquidHeavily sedimented water pump
Outlflow maximum (m3/h)54,0
Lifting height (m)26
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)105
Acoustic pressure level @7m in dB(A)76
FuelPetrol
Engine brandHONDA
Engine typeGX160_C5
Length (cm)50,5
Width (cm)39,8
Height (cm)46,6
Weight (kg)34,5
Back to top