facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATER PUMP XT 3.78 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATER PUMP XT 3.78 C5

Reference -3499231002995

WATER PUMP XT 3.78 C5
  • HONDA Professional Engine
  • Easy acces to the turbine (without tools)
  • Automatic priming
  • Resistant pump-barrel
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Lifting height

Geographical zone

Fuel

Diameter

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP XT 3.78 C5

High performance under extreme conditions.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATER PUMP XT 3.78 C5

 

DescriptionXT 3.78 C5
Type liquidExtremely heavily sedimented water pump
Outlflow maximum (m3/h)80,4
Lifting height (m)27
Granulometry (mm)27
Sound power level guaranteed LwA dB(A)110
Acoustic pressure level @7m in dB(A)80
FuelPetrol
Engine brandHONDA
Engine typeGX240_C5
Length (cm)69,0
Width (cm)48,5
Height (cm)53,2
Weight (kg)68,5
Back to top