facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATERPUMP CLEAR 1.7 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATERPUMP CLEAR 1.7 C5

Reference -3499231003015

WATERPUMP CLEAR 1.7 C5
  • Ergonomic, light and compact equipment
  • Automatic priming
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Lifting height

Geographical zone

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP CLEAR 1.7 C5

Designed for water with low solid content.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP CLEAR 1.7 C5

 

DescriptionCLEAR 1.7 C5
Type liquidClear water with little sediment pump
Outlflow maximum (m3/h)6,6
Lifting height (m)32
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)110
Acoustic pressure level @7m in dB(A)82
FuelMixing (unlead + oil 2%)
Engine typeKC26_C5
Length (cm)33,6
Width (cm)23,7
Height (cm)31,3
Weight (kg)6,8
Back to top