facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATERPUMP ST 2.36 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATERPUMP ST 2.36 C5

Reference -3499231002957

WATERPUMP ST 2.36 C5
  • HONDA Professional Engine
  • Automatic priming
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
This product will be available by the 30/06/2026.
Ask an estimate

Lifting height

Geographical zone

Fuel

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP ST 2.36 C5

Designed for water with low solid content.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP ST 2.36 C5

 

DescriptionST 2.36 C5
Type liquidClear water with little sediment pump
Outlflow maximum (m3/h)36,0
Lifting height (m)29
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)103
Acoustic pressure level @7m in dB(A)72
FuelPetrol
Engine brandHONDA
Engine typeGX120_C5
Length (cm)46,8
Width (cm)36,2
Height (cm)38,0
Weight (kg)24,5
Back to top