facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATERPUMP TR 2.36 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATERPUMP TR 2.36 C5

Reference -3499231002971

WATERPUMP TR 2.36 C5
  • HONDA Professional Engine
  • Resistant pump-barrel
  • Automatic priming
  • Easy acces to the turbine
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
This product will be available by the 30/06/2026.
Ask an estimate

Lifting height

Geographical zone

Fuel

Diameter

Click & Collect+

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP TR 2.36 C5

Designed for water with low solid content.

The AQUALINETM INTENS TR 2.36 H and TR 3.60 H models have a very high quality pump body and are designed for treating dirty water intensively and reliably. The front cover can be removed for quick cleaning, which is a considerable help for professionals.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP TR 2.36 C5

 

DescriptionTR 2.36 C5
Type liquidHeavily sedimented water pump
Outlflow maximum (m3/h)36,0
Lifting height (m)29
Granulometry (mm)8
Sound power level guaranteed LwA dB(A)103
Acoustic pressure level @7m in dB(A)72
FuelPetrol
Engine brandHONDA
Engine typeGX120_C5
Length (cm)46,8
Width (cm)36,2
Height (cm)39,8
Weight (kg)26,5
Back to top