facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WATERPUMP TRASH 4 EXPORT
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WATERPUMP TRASH 4 EXPORT

Reference -3499231004494

WATERPUMP TRASH 4 EXPORT
  • KOHLER air-cooled industrial engine
  • Resistant pump-barrel
  • Automatic priming
  • Easy acces to the turbine
  • Offeres accessories

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Lifting height

Geographical zone

Diameter

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP TRASH 4 EXPORT

High performance under extreme conditions.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WATERPUMP TRASH 4 EXPORT

 

DescriptionTRASH 4 EXPORT
Type liquidExtremely heavily sedimented water pump
Outlflow maximum (m3/h)96,0
Lifting height (m)17
Granulometry (mm)20
Sound power level guaranteed LwA dB(A)110
Acoustic pressure level @7m in dB(A)81
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD350
Length (cm)71,5
Width (cm)57,0
Height (cm)59,0
Weight (kg)102,0
Back to top