facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET VX 200/4 UK C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET VX 200/4 UK C5

Reference -3499231003299

WELDING SET VX 200/4 UK C5
  • HONDA Professional Engine
  • Generating set guaranteed 3 years
  • Light storage box integrated
  • Solid and high-performance equipment
  • Auxiliary Single phase output

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Intensité

Geographical zone

Fuel

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET VX 200/4 UK C5

Welding sets which can be used on sites where there is no electricity.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET VX 200/4 UK C5

 

DescriptionVX 200/4 UK C5
Max power (kW)4,0
Max power (kVA)4,0
Normal duty cycle 35% (A)200
Intensif duty cycle 60% (A)170
Rods diameter mini (mm)1.6
Rods diameter maxi (mm)4
Sound power level guaranteed LwA dB(A)96
Acoustic pressure level @7m in dB(A)68
FuelPetrol
Engine brandHONDA
Engine typeGX390_C5
StartStarter
Tank (L)6,1
75% Autonomy (h)2,4
Length (cm)87,0
Width (cm)57,0
Height (cm)55,5
Weight (kg)100,0
Back to top