facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET WELDARC 180 DE EXPORT
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET WELDARC 180 DE EXPORT

Reference -3499231004500

WELDING SET WELDARC 180 DE EXPORT
  • KOHLER air-cooled industrial engine
  • Generating set guaranteed 3 years
  • Low consumption
  • Light storage box integrated
  • Good value for money

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Intensité

Geographical zone

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 180 DE EXPORT

The WELDARC DIESEL range provides a 2 in 1 generating set + welding set system, with a run-time that can reach the double of petrol models. It is ideal for intensive use.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 180 DE EXPORT

 

DescriptionWELDARC 180 DE EXPORT
Max power (kW)4,0
Max power (kVA)4,0
Normal duty cycle 35% (A)180
Intensif duty cycle 60% (A)145
Rods diameter mini (mm)1.6
Rods diameter maxi (mm)4
Sound power level guaranteed LwA dB(A)108
Acoustic pressure level @7m in dB(A)79
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD440E
StartElectrical
Tank (L)5,0
75% Autonomy (h)4,2
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)103,0
Back to top