facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET WELDARC 200 C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET WELDARC 200 C5

Reference -3499231004111

WELDING SET WELDARC 200 C5
  • KOHLER air-cooled industrial engine
  • Generating set guaranteed 3 years
  • Good value for money
  • Low consumption
  • Light storage box integrated

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Intensité

Geographical zone

Fuel

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 200 C5

Range provides a 2 in 1 generating set + welding set system, powerful and suitable for normal use.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

QUAD CLEAN AIR FILTER The Cyclonic Quad Clean air filters provide 4 levels of filtration which effectively filter out large particles and capture the finest particles. They ensure a continuous supply of clean air to the engine, fuel economies, increase the engine performance and extend its lifetime

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 200 C5

 

DescriptionWELDARC 200 C5
Max power (kW)4,0
Max power (kVA)4,0
Normal duty cycle 35% (A)200
Intensif duty cycle 60% (A)170
Rods diameter mini (mm)1.6
Rods diameter maxi (mm)4
Sound power level guaranteed LwA dB(A)99
Acoustic pressure level @7m in dB(A)69
FuelPetrol
Engine brandKOHLER
Engine typeCH440_C5
StartStarter
Tank (L)7,3
75% Autonomy (h)2,8
Plug type 50 Hz2 230V 10/16A sockets - circuit breaker
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)95,5
Back to top