facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET WELDARC 220 T C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET WELDARC 220 T C5

Reference -3499231004128

WELDING SET WELDARC 220 T C5
  • KOHLER air-cooled industrial engine
  • Generating set guaranteed 3 years
  • Good value for money
  • Low consumption
  • Light storage box integrated

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Power

Intensité

Geographical zone

Fuel

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 220 T C5

Range provides a 2 in 1 generating set + welding set system, powerful and suitable for normal use.

QUAD CLEAN AIR FILTER The Cyclonic Quad Clean air filters provide 4 levels of filtration which effectively filter out large particles and capture the finest particles. They ensure a continuous supply of clean air to the engine, fuel economies, increase the engine performance and extend its lifetime

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 220 T C5

 

DescriptionWELDARC 220 T C5
Max power (kW)5,7
Max power (kVA)7,1
Normal duty cycle 35% (A)200
Intensif duty cycle 60% (A)170
Rods diameter mini (mm)1.6
Rods diameter maxi (mm)4
Sound power level guaranteed LwA dB(A)99
Acoustic pressure level @7m in dB(A)69
FuelPetrol
Engine brandREHLKO
Engine typeCH440_C5
StartStarter
Tank (L)7,3
75% Autonomy (h)2,8
Plug type 50 Hz1 230V 10/16A socket - circuit breaker + 1 400V 16A socket - circuit breaker
Length (cm)81,0
Width (cm)55,5
Height (cm)59,0
Weight (kg)96,5
Back to top