facebook

instagram

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET WELDARC 300 TDE XL EXPORT
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET WELDARC 300 TDE XL EXPORT

Reference -3499231004517

WELDING SET WELDARC 300 TDE XL EXPORT
  • KOHLER air-cooled industrial engine
  • Generating set guaranteed 3 years
  • Large Autonomy
  • Electric starter with batteries without maintenance
  • Compact frame with protection panels against shocks

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available

Intensité

Geographical zone

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 300 TDE XL EXPORT

The WELDARC DIESEL range provides a 2 in 1 generating set + welding set system, with a run-time that can reach the double of petrol models. It is ideal for intensive use.

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 300 TDE XL EXPORT

 

DescriptionWELDARC 300 TDE XL EXPORT
Max power (kW)7,0
Max power (kVA)8,8
Normal duty cycle 35% (A)300
Intensif duty cycle 60% (A)250
Rods diameter mini (mm)1.6
Rods diameter maxi (mm)5
Sound power level guaranteed LwA dB(A)109
Acoustic pressure level @7m in dB(A)80
FuelDiesel Fuel
Engine brandREHLKO
Engine typeKD425-2
StartElectrical
Tank (L)35,0
75% Autonomy (h)20,6
Plug type 50 Hz1 230V 16A socket - circuit breaker + 1 400V 16A socket - circuit breaker + hour meter + Residual Current Device
Length (cm)89,5
Width (cm)57,0
Height (cm)77,0
Weight (kg)188,0
Back to top