facebook

linkedin

youtube

My account
>
My cart
No Items
>
logo-Rehlko
» » WELDING SET WELDARC 300 TE XL C5
Download the datasheet
Download the user manual
Share :

KOHLER | Portable becomes Rehlko, read more

WELDING SET WELDARC 300 TE XL C5

Reference -3499231921111

WELDING SET WELDARC 300 TE XL C5
  • KOHLER air-cooled industrial engine
  • Generating set guaranteed 3 years
  • Large Autonomy
  • Electric starter with batteries without maintenance
  • Compact frame with protection panels against shocks

Download the datasheet
Download the user manual
Quantity : 
+
-
Product available
Ask an estimate

Intensité

Geographical zone

Fuel

Achat restreint

DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 300 TE XL C5

Range provides a 2 in 1 generating set + welding set system, powerful and suitable for normal use.

STAGE V (2016/1628 EU) : This product is compliant with regulation for implementing requirements relating to gaseous and pollutant emission limits in Europe

Back to top
DESCRIPTION
TECHNICAL CHARACTERISTICS

WELDING SET WELDARC 300 TE XL C5

 

DescriptionWELDARC 300 TE XL C5
Max power (kW)7,0
Max power (kVA)8,8
Normal duty cycle 35% (A)300
Intensif duty cycle 60% (A)250
Rods diameter mini (mm)2.5
Rods diameter maxi (mm)5
Sound power level guaranteed LwA dB(A)96
Acoustic pressure level @7m in dB(A)67
FuelPetrol
Engine brandKOHLER
Engine typeCH680_C5
StartElectrical
Tank (L)33,0
75% Autonomy (h)8,7
Plug type 50 Hz1 230V 16A socket - circuit breaker + 1 400V 16A socket - circuit breaker + hour meter + Residual Current Device
Length (cm)89,5
Width (cm)57,0
Height (cm)77,0
Weight (kg)183,0
Back to top