facebook
instagram
linkedin
youtube
Français
English
German
Espanol
Euro
GBP
>
Our dealers, your prices
Contact
My account
E-mail address :
Password:
>
Create an account
I forgot my password
My cart
No Items
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
>
My Account
Filter by
Power
Intensité
Lifting height
27
32
57
26
Application
Construction site
Renovation work
Exceptional emergency
Leisure and Caravaning
Itinerant trade
Geographical zone
UK - Irland
Europe
Outside Europe
Fuel
Petrol
Mixing (unlead + oil 2%)
Tension
Single-phase
Three-phase
Type of liquid
Clear water with little sediment pump
High pressure use
Heavily sedimented water pump
Diameter
Click & Collect+
Yes
Product
Search
Reset
Products corresponding to all the selected criteria:
GENERATING SET INVERTER PRO 2000 C5
Power :
1.8 kW
Fuel :
Petrol
WATER PUMP CLEAR 1.7 C5
Fuel :
Mixing (unlead + oil 2%)
Type liquid :
Clear water with little sediment pump
WATER PUMP ST 2.38 C5
Fuel :
Petrol
Type liquid :
Clear water with little sediment pump
GENERATING SET PRESTIGE 3000 C5
Power :
2.8 kW
Fuel :
Petrol
WATER PUMP ST 3.60 C5
Fuel :
Petrol
Type liquid :
Clear water with little sediment pump
WATER PUMP TR 2.35 C5
Fuel :
Petrol
Type liquid :
Heavily sedimented water pump
GENERATING SET PERFORM 3000 C5
Power :
2.8 kW
Fuel :
Petrol
GENERATING SET PERFORM 3000 C5 RCD
Power :
2.8 kW
Fuel :
Petrol
WATER PUMP TR 3.60 C5
Fuel :
Petrol
Type liquid :
Heavily sedimented water pump
GENERATING SET PERFORM 4500 AVR C5
Power :
4.0 kW
Fuel :
Petrol
WATER PUMP HP 2.26 C5
Fuel :
Petrol
Type liquid :
High pressure use
GENERATING SET PERFORM 4500 AVR C5 RCD
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 4500 C5
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 4500 C5 RCD
Power :
4.0 kW
Fuel :
Petrol
GENERATING SET PERFORM 5500 T C5
Power :
4.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 5500 T C5 RCD
Power :
4.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 6500 AVR C5
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET PERFORM 6500 AVR C5 RCD
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET PERFORM 6500 C5
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET PERFORM 6500 C5 RCD
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET PERFORM 6500 C5 RCD
Power :
6.3 kW
Fuel :
Petrol
GENERATING SET PERFORM 7500 T C5
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 7500 T C5 RCD
Power :
6.5 kW
Fuel :
Petrol
GENERATING SET PERFORM 3000 XL C5
Power :
2.8 kW
Fuel :
Petrol
Page 1 of 2
>
>>