facebook
instagram
linkedin
youtube
Français
English
German
Espanol
Euro
GBP
>
Our dealers, your prices
Contact
My account
E-mail address :
Password:
>
Create an account
I forgot my password
My cart
No Items
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
News
Generating set
Generating set :Construction site
Generating set :Leisure and Caravaning
Generating set :Renovation work
Generating set : exceptional emergency
Generating set :Stationary back-up
Generating set : itinerant trade
Welding set
Water pump
Accessory
Accessory : Commissioning
Accessory : Handling
Accessory : Maintenance
Library
Advice
Selection guide
Choosing your generating set
Choosing your welding set
Choosing a waterpump
Tips for use
Using a generating set
Using a welding set
Using a waterpump
Tutorials
Service tips
Routine maintenance operations
Dusting and cleaning your generating set, welding set or waterpump
Storing your generating set, welding set or waterpump
Generator Smart Care
Current Standards
Services
Repair and after-sales service
Spare Parts
Find a distributor
KOHLER Portable
About KOHLER Portable
>
My Account
Filter by
Power
Intensité
Lifting height
17
27
25
Application
Construction site
Renovation work
Stationary back-up
Exceptional emergency
Leisure and Caravaning
Itinerant trade
Geographical zone
UK - Irland
Europe
Outside Europe
Fuel
Diesel Fuel
Petrol
Tension
Single-phase
Three-phase
Type of liquid
Extremely heavily sedimented water pump
Diameter
Accessory type
Maintenance kit
Generator Smart Care
Lifting eye
Trolley kit
Coupling cable
Switches over automatically
Adapter for industrial sockets
Wireless remote control
Manuel changeover switch
Fire-fihting kit
Welding kit
Pipe kit
Quick-release connections
Storage tray
Oil can
Protective cover
Differential protection
Male plug kit
Earthing rod
Accessory for
Generating set
Welding set
Waterpump
Product
-----
Budget
Search
Reset
Products corresponding to all the selected criteria:
ACCESSORY MAINTENANCE KIT RKS13
ACCESSORY MAINTENANCE KIT RKS12
ACCESSORY MAINTENANCE KIT RKS8
ACCESSORY MAINTENANCE KIT RKS9
ACCESSORY OIL CAN GENLUB 5W40 1Lx3
ACCESSORY OIL CAN GENLUB 5W40 0.5Lx12
ACCESSORY MAINTENANCE KIT RKS7
ACCESSORY MAINTENANCE KIT RKS6
ACCESSORY GENERATOR SMART CARE GSC
ACCESSORY OIL CAN GENLUB 5W40 0.5L
ACCESSORY OIL CAN GENLUB 15W40 0.5L
ACCESSORY OIL CAN GENLUB 5W40 1L
ACCESSORY OIL CAN GENLUB 15W40 1L
ACCESSORY INS MANUEL VERSO 10T 40A
ACCESSORY MAINTENANCE KIT RKDM
ACCESSORY TROLLEY KIT RKB6
ACCESSORY MAINTENANCE KIT RKDS6
ACCESSORY MAINTENANCE KIT RKDS5
ACCESSORY MAINTENANCE KIT RKS1
ACCESSORY MAINTENANCE KIT RKS2
ACCESSORY MAINTENANCE KIT RKS5
ACCESSORY LIFTING EYE RLIFT1
ACCESSORY LIFTING EYE RLIFT2
ACCESSORY MALE PLUG KIT RPM
Page 1 of 7
>
>>